Asia-Pacific
English
简体中文
繁體中文
한국어
日本語
Americas
English
Europe (EMEA)
English



Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Surveillance

Advances in video resolution and image processing are altering the value and role that surveillance video plays in our daily lives. Toshiba Surveillance HDDs provide a range of reliable, power-efficient capacities and features to align with the rapidly evolving surveillance marketplace.

Lineup

MD06-V Series
Up to 10 TB/256 MiB Buffer/7200 rpm/CMR*
MD04-V Series
Up to 5 TB/128 MiB Buffer/Low spin/CMR*
DT02-VH Series
Up to 6TB/3.5-inch/5400rpm/SMR*
DT02-V Series
4 TB/3.5-inch/5400 rpm/SMR*
DT01-V Series
Up to 3 TB/3.5-inch/5940 or 5700 rpm/CMR*

*CMR: Conventional Magnetic Recording, SMR: Drive-Managed SMR (Shingled magnetic recording) 

Documents

Name

Contacts

Contact us

Contact us

Frequently Asked Questions

FAQs

Purchase

Where to Buy

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.