Asia-Pacific
English
简体中文
繁體中文
한국어
日本語
Americas
English
Europe (EMEA)
English



Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Video

Consumer video recording systems can efficiently store hours of streaming entertainment and other video content. Toshiba Video HDD models deliver reliable storage capacity, engineered for low-power consumption when deployed in consumer-grade video streaming or home surveillance applications.

Lineup

MQ04-V Series
Up to 2TB/2.5-inch/5400rpm/SMR*
MQ01ABD-V Series
Up to 1 TB/2.5-inch/5400 rpm/CMR*
DT01-V Series
Up to 3 TB/3.5-inch/5940 or 5700 rpm/CMR*

*CMR: Conventional Magnetic Recording

Contacts

Contact us

Contact us

Frequently Asked Questions

FAQs

Purchase

Where to Buy

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.