Contact us

Data Selection and De-noising Based on Reliability for Long-Range and High-Pixel Resolution LiDAR

Data Selection and De-noising Based on Reliability for Long-Range and High-Pixel Resolution LiDAR

Toshiba Electronic Devices & Storage Corporation has developed a new logic technology that significantly improves on the reliability of automotive LiDAR by realizing long-range distance object measurement and high quality 3D images. Used in combination with circuit technology developed by Toshiba Corporation, the new technology improves the maximum measurable range by about 1.8x on 99% of denoised results, compared with the current approach.

K. Tanabe, H. Kubota, A. Sai and N. Matsumoto, "Data selection and de-noising based on reliability for long-range and high-pixel resolution LiDAR," 2018 IEEE Symposium in Low-Power and High-Speed Chips (COOL CHIPS), Yokohama, 2018, pp. 1-3. doi: 10.1109/CoolChips.2018.8373079

Ⓒ2018 IEEE. Personal use of this material is permitted. Permission from IEEE must be obtained for all other uses, in any current or future media, including new collective works, for resale or redistribution to servers or lists, or reuse of any copyrighted component of this work in other works. And published article is uploaded in IEEE Xplore (https://ieeexplore.ieee.org/document/8373079/)

Es wird ein neues Fenster geöffnet Es wird ein neues Fenster geöffnet

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.