Contact us

Es wird ein neues Fenster geöffnet Es wird ein neues Fenster geöffnet

What is 65nm FFSA advantage against 130nm ASIC ?

Toshiba views our 65nm product offering as being technically superior (performance & power, and embedded series) compared to a 130nm ASIC offering.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.