Contact us

Es wird ein neues Fenster geöffnet Es wird ein neues Fenster geöffnet

Package & Packing Information: Transistors, Diodes, Radio-Frequency Devices

2 pins

  • Surface Mount type
  • Through Hole type

3 pins

  • Surface Mount type
  • Through Hole type

4 pins

5 pins

6 pins

8 pins

10 pins

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.