Contact us

Es wird ein neues Fenster geöffnet Es wird ein neues Fenster geöffnet

Package & Packing Information: Linear ICs

Products

Load Switch ICs, LDO Regulators, IPDs, Operational Amp ICs, Comparator ICs

4 pins

  • Surface Mount type

5 pins

  • Surface Mount type

6 pins

  • Surface Mount type

8 pins

  • Surface Mount type

9 pins and over

  • Surface Mount type
  • Through Hole type
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.