Contact us

Technical information Downloading site

Downloadable
technical information
●Datasheet
●Application note
●Sample software for evaluation board
●Software programming manual

Es wird ein neues Fenster geöffnet Es wird ein neues Fenster geöffnet

Automotive

Why not add safety and convenience to car infotainment?

Driver’s health monitor by Bluetooth®

Driver’s health monitor by Bluetooth®
  • Body temperature
  • Heart rate
  • Blood pressure, etc.

Connect: Wearable application

  →driver assist function

Remote control via smartphones

Remote control via smartphones
  • Remote keyless entry
  • TPMS (tire pressure monitor)
  • Fuel level data, etc.

Connect: Smartphone

  →Remote, Car-info

Wireless cooperation between car audio systems and smartphones

Wireless cooperation between car audio systems and smartphones

Product List

For parametric search, including download data sheets, functions and characteristics, please click here.

Recommended Products

Product name Bluetooth Brand Toshiba Smart generation Smart
Peak
Current
Bluetooth
Core Spec
Status Other features
TC35679 low energy Generation2 3.3mA@Tx
3.3mA@Rx
V4.2 ES
TC35667 low energy Generation1 5.9mA@Tx
5.7mA@Rx
V4.1 MP
TC35661 classic/low energy dual - - V4.2
V4.0
MP WBS
TC35661 classic - - V4.2 MP -

Ansprechpartner

Für Anfragen klicken Sie auf einen der folgenden Links:

Technische Anfragen
Anfragen zum Kauf, Teilen und IC-Zuverlässigkeit
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.