Contact us

Technical information Downloading site

Downloadable
technical information
●Datasheet
●Application note
●Sample software for evaluation board
●Software programming manual

Es wird ein neues Fenster geöffnet Es wird ein neues Fenster geöffnet

Beacons

Why not equip your signage with beacons?

Beacons

When a person carrying a smartphone is approaching, the smartphone app can detect that he/she is approaching a beacon.
  • The smartphone issues instructions to the local server to switch the signage display screen to: “Today’s special”, “Sale information”, etc.
  • If the beacon incorporates an NFC tag, attaching the smartphone to the beacon allows you to get a “leaflet” or a “discount ticket (coupon)”.

⇒ Timely screen changeover significantly raises advertising effects!

Characteristics of Toshiba products suited for beacon products

Button battery operation with ultra-low power dissipation
Peak supply current: 3.6 mA
Supply current during standby: 100 nA or less
Interfaces for connecting to sensors and other peripheral devices
Equipped with ADC, I2C, and SPI.
Linkage with smartphones
NFC-Tag enables easy acquisition of premium information.
Product List

For parametric search, including download data sheets, functions and characteristics, please click here.

Wireless Communication Whitepapers Mehr

Recommended Products

Product name Bluetooth Brand Toshiba Smart generation Smart
Peak
Current
Bluetooth
Core Spec
Status Other features eSampling
TC35678/679 low energy Generation2 3.3mA@Tx
3.3mA@Rx
V4.2
ES Integrated Flash TC35678
TC35675/676/667/670 low energy Generation1 5.9mA@Tx
5.7mA@Rx
V4.1 MP Integrated Flash
Integrated NFC Tag

Ansprechpartner

Für Anfragen klicken Sie auf einen der folgenden Links:

Technische Anfragen
Anfragen zum Kauf, Teilen und IC-Zuverlässigkeit
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.