Contact us

Technical information Downloading site

Downloadable
technical information
●Datasheet
●Application note
●Sample software for evaluation board
●Software programming manual

Es wird ein neues Fenster geöffnet Es wird ein neues Fenster geöffnet

Healthcare, Medical

If healthcare and medical devices come equipped with Bluetooth® Smart,

Healthcare, Medical

  • Measurements can be automatically sent to compatible smartphones.
  • Graphic presentations of various (daily, hourly or other) data sent to smartphones give a clear representation of changes in the data.
  • Real-time data can be easily sent.
  • If data are sent to your family members or medical facilities through cell phone lines, a quick and correct response can be expected.

Characteristics of Toshiba products suited for healthcare and medical applications

Button battery operation with ultra-low power dissipation
Peak supply current: 3.6 mA
Supply current during standby: 100 nA or less
Interfaces for connecting to sensors and other peripheral devices
Equipped with ADC, I2C, and SPI
Linkage with smartphones
NFC-Tag enables easy pairing simply by “holding over”.
Product List

For parametric search, including download data sheets, functions and characteristics, please click here.

Wireless Communication Whitepapers Mehr

Recommended Products

Product name Bluetooth Brand Toshiba Smart generation Smart
Peak
Current
Bluetooth
Core Spec
Status Other features eSampling
TC35678/679 low energy Generation2 3.3mA@Tx
3.3mA@Rx
V4.2
ES Integrated Flash TC35678
TC35675/676/667/670 low energy Generation1 5.9mA@Tx
5.7mA@Rx
V4.1
MP Integrated Flash
Integrated NFC Tag

Ansprechpartner

Für Anfragen klicken Sie auf einen der folgenden Links:

Technische Anfragen
Anfragen zum Kauf, Teilen und IC-Zuverlässigkeit
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.