Contact us

Technical information Downloading site

Downloadable
technical information
●Datasheet
●Application note
●Sample software for evaluation board
●Software programming manual

Es wird ein neues Fenster geöffnet Es wird ein neues Fenster geöffnet

Mobile POS

Do you think it’s hard to introduce a credit card payment system?

Mobile POS

  • Mobile POS achieves credit card payment simply by using smartphones and making service contracts.
    Best suited for small stores and personal use.
  • Mobile POS enables payment to be completed not only at cash registers but also at the customer’s table.
Product List

For parametric search, including download data sheets, functions and characteristics, please click here.

Characteristics of Toshiba products suited for mobile POS

Button battery operation with ultra-low power dissipation
Peak supply current: 3.6 mA
Supply current during standby: 100 nA or less
Interfaces for connecting to sensors and other peripheral devices
Equipped with ADC, I2C, and SPI.
Linkage with smartphones
NFC-Tag enables easy pairing simply by “holding over”.

Recommended Products

Product name Bluetooth Brand Toshiba Smart generation Smart
Peak
Current
Bluetooth
Core Spec
Status Other features eSampling
TC35678/679 low energy Generation2 3.3mA@Tx
3.3mA@Rx
V4.2
ES Integrated Flash TC35678
TC35675/676/667/670 low energy Generation1 5.9mA@Tx
5.7mA@Rx
V4.1 MP Integrated Flash
Integrated NFC Tag
TC35661 classic/low energy dual
- - V4.2
V4.0
MP WBS TC35661

Ansprechpartner

Für Anfragen klicken Sie auf einen der folgenden Links:

Technische Anfragen
Anfragen zum Kauf, Teilen und IC-Zuverlässigkeit
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.