Contact us

Technical information Downloading site

Downloadable
technical information
●Datasheet
●Application note
●Sample software for evaluation board
●Software programming manual

Es wird ein neues Fenster geöffnet Es wird ein neues Fenster geöffnet

Low Energy (4.2) Bluetooth® USB Evaluation Stick

BMSKUSBBT1760A(P) USB Evaluation Stick for TC35678FSG

BMSKUSBBT1760A(P) USB Evaluation Stick for TC35678FSG

Reduce development time and cost with the USB-based Bluetooth® development platform from Toshiba Electronics Europe GmbH. Based around their innovative and advanced TC35678 Bluetooth® Low Energy 4.2 single-chip controller, the BMSKUSBBT1760A(P) USB board provides all that is needed to develop, debug and test advanced Bluetooth Low Energy applications in a single, easy-to-use platform.

Benefits

  • TC35678 offers class-leading low current consumption 256kB of built-in Flash ROM to store user programs and data for stand-alone operations
  • Easily and quickly configured via a series of jumpers allowing external control of the system reset or to apply external power via a battery source for complete flexibility
  • All of the GPIO lines from the TC35678 are available on headers/jumpers allowing designers to design and debug sophisticated interface structures
  • Can be configured for either host or standalone mode (no external host used in standalone mode) by setting GPIO lines during a reset operation
  • Each of the three power modes (Sleep, Backup and Deep Sleep) are available and GPIO lines can be used for waking the system
  • The device can be used through the USB hub as a target platform within an Integrated Development Environment (IDE) (e.g. IAR®)
  • A Toshiba software tool (EasyStandAlone) allows programming of the embedded flash memory from the PC side
  • A Graphical User Interface (GUI) PC application allows access to the Bluetooth LSI via the on-board FTDI-UART connection for host mode applications running on the PC
  • Works with an SDK (software development kit) that can be downloaded from the Toshiba Bluetooth Developer Zone

Features

  • USB J-LINK connection
  • Single-wire-debug (SWD) interface
  • FTDI-UART connection
  • 256kB built-in Flash ROM
  • PAN1760A module containing TC35678FSG Bluetooth LE controller
  • Jumpers for external system reset, GPIO lines and power control

The BMSKUSBBT1760A(P) USB evaluation stick can also be obtained from Panasonic Industrial Devices Europe GmbH using the part number ENW89847AXKF.
 

The SDK, API and other information can be obtained after registration from the Toshiba Bluetooth Developer Zone

Further Information

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.