Contact us

Technical information Downloading site

Downloadable
technical information
●Datasheet
●Application note
●Sample software for evaluation board
●Software programming manual

Es wird ein neues Fenster geöffnet Es wird ein neues Fenster geöffnet

Bluetooth® USB Evaluation Stick

USB Evaluation Stick for Dual Mode and Low Energy

Quickly and easily evaluate the module performance and Bluetooth software interface for following devices and modules:
 

  • TC35661-501 BT4.0 (inside PAN1026)
  • TC35661-551 BT4.2 (inside PAN1026A)
  • TC35667 BT4.1 (inside PAN1760)

The stick has a UART to USB converter and allows hardware access to the module pins for interface with external circuits and sensors.

Bluetooth-USB-Evaluation-Board

USB evaluation sticks are available from Panasonic Industrial Device Europe.  Please note that the evaluation sticks are not a substitute a full starterkit.

PC Evaluation Software

Bluetooth-USB-Evaluation-Software

  • Easy Rx and Tx measurement
  • Basic API commands
  • Stream and Command Mode

EasySPP and EasyBLE software is available to download after registering with the Toshiba Bluetooth® Developer Zone.   

Further Information

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.