Contact us

A new window will open A new window will open

Automotive Drive System (Inverter)

Automotive Drive System (Inverter)

Generally, HEVs, PHEVs and EVs use three-phase brushless motors for electric propulsion. Because the vehicle drive battery supplies a dc current, it needs to be converted to a three-phase ac current using an inverter. A three-phase inverter, which is composed of power devices, converts dc to ac during acceleration (powering) and converts ac to dc during braking (regeneration).

System Block Diagram

System Block Diagram

6-in-1 Evaluation Board for Gate Driver Control

6-in-1 Evaluation Board for Gate Driver Control

Reference Model for Inverter Control

Reference Model for Inverter Control

Recommended Products

Block Type Package Part Number Polarity/Generation Feature
Pre-driver Opto-isolated IGBT gate driver SSOP48 TB9150FNG** BiCD process Built-in fly-back controller, Built-in isolation device (optical coupling), Topr: –40 to 125℃
Power Supply MOSFET DPAK+ TK25S06N1L Nch U-MOS VIII-H Nch, 60 V/25 A, 18.5 mΩ, Tch = 175℃
DPAK+ TJ30S06M3L Pch U-MOS VI -60V/-30A, 21.8 mΩ, Tch=175℃
Voltage Regulators HQFN52 TB9042FTG BiCD process Switching Reg., 5 V Reg., Watchdog timer, Topr: -40 to 125℃
MCU Motor control MCU HLQFP144 TMPR454F10TFG Arm® Cortex®-R4 with FPU (160 MHz) Vector Engine, RDC, PMD, ADC, CAN, Topr: -40 to 125℃
Isolation Photocouplers 5pin SO6 TLX9304 Open collector output,1 M LOGIC, Topr = 125℃ (max)
5pin SO6 TLX9378 Open collector output, 10 M LOGIC, Topr = 125℃ (max)
5pin SO6 TLX9376 Totempole output, 20 M LOGIC, Topr= 125℃ (max)

** Under Development

*Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.