Contact us

A new window will open A new window will open

Direct Injection

Direct Injection

More and more gasoline cars are equipped with a direct-injection engine to improve fuel efficiency. Toshiba provides switches for high-pressure injector control applications as well as MOSFETs suitable for DC/DC converter applications.

System Block Diagram

System Block Diagram

Recommended Products

Block Type Package Part Number Polarity/Generation Feature
Boost Converter MOSFET DPAK+ TK40S06N1L Nch / VIII 60 V/40 A/10.5 mΩ max
TK90S06N1L 60 V/90 A/3.3 mΩ max
TK33S10N1L 100 V/33 A/9.7 mΩ max
TK55S10N1 100 V/55 A/6.5 mΩ max
Injector Control SOP Advance TPCA8035 Nch/ IV 40 V/40 A/10.9 mΩ max
TPCA8086 Nch / IV 60 V/35 A/11.2 mΩ max
Drive Switch DPAK+ TK40S06N1L Pch / VIII 60 V/40 A/10.5 mΩ max
TK90S06N1L Pch / VIII 60 V/90 A/3.3 mΩ max

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.