Contact us

A new window will open A new window will open

Digital Still Cameras


For digital still cameras, it is necessary to accurately control multiple motors such as electric zoom, AF, diaphragm and camera shake correction. Toshiba's microcontrollers are equipped with specialized functions for lens control, including simultaneous parallel processing, high-resolution 16-bit AD conversion, and real-time processing. They have built-in sensors and stepping motor drives, contributing to miniaturization of the camera. In addition, optimally designed Bluetooth® low energy products for shutter remote control and IC motor controllers are available, enabling low-voltage operation for lens control.

Digital Still Cameras Block Diagram

Click on the colored blocks to view recommended products.

Digital Still Cameras Block Diagram

Motor Sensor Communication Broadcasting System Control Display Interface Power Supply Power Management Battery General-purpose
    TVS Diode for ESD Protection
  • GPS
    Li-ion Battery


If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.