Contact us

A new window will open A new window will open

Microcontrollers for Televisions

For TV applications Toshiba offers microcontrollers incorporating an I2C bus interface circuit, HDMI-CEC signal hardware decode and infrared remote control reception hardware decode. Optimum TV systems can be realized by combining these microcontrollers with Toshiba's LSIs for TV applications.

The Basic Concept of The Product

  • High- performance Arm® Cortex®-M3 Core operates at 40MHz maximum.
  • NAND FLASH™ featuring low-power and high-speed program/erase.
  • Various types of memories and packages.
  • CEC and Remote control signal preprocessor operate in a low-power mode.
* NANO FLASH is a trademark of Toshiba Corporation.
* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the EU and/or elsewhere.

System Block

System block of Microcontrollers for Televisions Go to Microcontroller Lineup for Microcontrollers for Televisions

Features

Features of Microcontrollers for Televisions

Infrared Remote Control Reception

  • Infrared remote control signal hardware decoder

CEC Connection Between AV Devices

  • CEC signal hardware decode

Low Standby Power Consumption

  • Standby using a low-speed clock

Sensor Input and key Input (Analog Input)

  • Built-in AD converter

Interface to SoC and Peripheral TV ICs Connected to the Microcontroller

  • I2C bus and UART communications hardware

LED Display

  • Built-in LED driver

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.