Contact us

A new window will open A new window will open

Induction Cooktops

icon_ihcook

Induction cooktops use AC current generated by the inverter to heat the cooking vessel. For efficient conversion, IGBTs need to be switched at high resolution to control the current with high precision. To reduce cost, Toshiba offers microcontrollers equipped with multiple channels of IGBT control to simultaneously manage multiple heaters. Other functional chips are available including triac couplers for cooling fans and motor controller ICs.

Induction Cooktops Block Diagram

Click on the colored blocks to view recommended products.

Induction Cooktops Block Diagram

Communication Sensor System Control Heating Motor Power Supply Power Management General-purpose
    Communication
    TVS Diode for ESD Protection
  • WLAN
  • NFC

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.