Contact us

A new window will open A new window will open

Dishwashers

icon_dishwasher

An inverter motor gives a powerful water jet, low vibration and low noise. IGBTs are used for motor drive and microcontrollers for overall control. Triacs and photocouplers are used to drive a heater for hot-air sterilization. Photocouplers are also employed to drive water supply and drain valves.

Dishwashers Block Diagram

Click on the colored blocks to view recommended products.

Dishwashers Block Diagram

Communication Sensor System Control Motor Motor Solenoid Heating Power Supply Power Management General-purpose
    Communication
    TVS Diode for ESD Protection
  • WLAN
  • NFC

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.