Contact us

A new window will open A new window will open

Induction Rice Cookers


Induction rice cookers were specifically developed to heat up an inner pot efficiently to cook rice perfectly. Induction-heating (IH) models are popular not only in Japan but also elsewhere in Asian. Compared to non-IH electric rice cookers, IH models provide higher thermal efficiency and lower power consumption. Induction heating makes it possible to cook perfect fluffy rice quickly at elevated temperatures. IGBTs are used for induction heating, and triac-output photocouplers to drive pot heaters. A microcontroller provides overall control, and transistors drive a cooling fan. High-end models have a side heater in addition to a bottom heater to provide high-power heating. Some models also have a top heating coil to prevent water drops from forming on the lid during warming mode; IGBTs are employed to switch this heating coil on and off.

Induction Rice Cookers Block Diagram

Click on the colored blocks to view recommended products.

Induction Rice Cookers Block Diagram

Communication Sensor System Control Heating Motor Power Supply Power Management General-purpose
    TVS Diode for ESD Protection
  • WLAN
  • NFC


If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.