Contact us

A new window will open A new window will open

Fitness Trackers

Fitness Trackers

A fitness tracker is a device for monitoring and tracking a person’s various fitness activities automatically. Long-term data tracking helps people review their current lifestyle and conditions and improve health behaviors.

Toshiba offers the optimal portfolio of semiconductor devices for fitness tracker applications, such as TZ1000 application processor integrating various sensors and Bluetooth® low energy or TZ1200 application processor integrating higher performance CPU, wireless power charging, power solutions and circuit protection devices.

Block Diagram

(1) Integrated solution (In case of using TZ1000)

fig01_fitness-tracker

LDO LDO Load Switch TVS TVS TVS TVS NFC/FeliCa Wireless Power Charger Serial Interface NAND Main Processor TVS TVS

(2) High performance solution (In case of using TZ1200)

fig02_fitness-tracker

LDO LDO Load Switch TVS TVS TVS TVS NFC/FeliCa Wireless Power Charger Bluetooth®  low energy e-MMC™ Serial Interface NAND Main Processor TVS TVS

NFC: Near Field Communication

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.