Contact us

A new window will open A new window will open

Digital Still Cameras

icon_dsc

The popularity of digital still cameras has been soaring as the single-lens reflex type is added to high-end models with high resolution and functionality. Compact models also continue to enjoy popularity due to higher pixel counts and magnification zoom as well as improvements in user-friendliness including larger size LCD monitors and faster start-up. Reduction in size and weight is also in progress. Toshiba provides a wide variety of devices to satisfy these needs.

SLC NANDCapture SectionSystem Control SectionDisplay SectionInterface SectionStoragePhoto Flash SectionPower Supply Section

Recommended Products

* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.