For decades we at Toshiba Electronics Europe GmbH (TEE) have live up to the challenge to develop effective power solutions. We invite you to experience the latest industry power design trends at our booth 9 – 503 at PCIM 2023.
Tuesday, May 9th | 14:20 - 14:40 | Room München 2 | Session "System reliability"
Development of Ag-Free Active Metal Brazing Filler for Manufacturing Copper-Si3N4 Substrates
Speaker: Yoichiro Mori, Toshiba Materials, Japan
Tuesday, May 9th | 15:05 | Room Brüssel 1 | Poster Session "Gate drivers"
Finalist of PCIM´s Best Paper Award: Current Adjustable Gate Drive IC with Propagation Delay Reduction Technique for High-Speed Power Transistors
Speaker: Hideaki Majima; Toshiba Electronic Devices & Storage, Japan
Tuesday, May 9th | 12:30 - 12:50 | Hall 9 - 551, Exhibitor Stage
Multi-level Sic Power Design for PFC and DC/DC Conversion
Speakers: Dr. Matthias Ortmann; Toshiba Electronics Europe GmbH
Thursday, May 11th | 10:30 | Room Brüssel 1 | Session "SiC Device Design"
A novel 2200 V Schottky Barrier Diode-Embedded SiC MOSFET Module
Speaker: Takahiro Ogata, Researching and Developing, Toshiba Electronic Devices & Storage, Japan (Co-Authors: Hiroshi Kono, Saho Fujii, Tanaka Tsuguhiro, Hiroyuki Irifune, Toshiba Electronic Devices & Strage, Japan; Georges Tchouangue, Toshiba Electronics Europe, Germany
Thursday, May 11th | 13:45 - 14:05 | Hall 7 - 480, Industrial Stage
Mixed-signal gate drive IC and control schemes for modern power semiconductor devices
Speakers: Kohei Onizuka; Bristol Research and Innovation Lab, Toshiba Europe, UK
Jenny Feng; Bristol Research and Innovation Lab, Toshiba Europe, UK
Interested in more power topics? Our Passion for Power Solutions Page ties it neatly up for you, providing indepth information about our latest product & solution portfolio.
Motors drive the world - from industrial pumps and fans to printers and coffee machines. Get familiar with our Brushed, Brushless and Stepper Motors and learn how to make your motor smarter.
A high voltage laboratory has been installed at TEE in Düsseldorf which allows us to address application-related questions from customers more rapidly in the EMEA region.
Learn more about TEE’s focus on power in Armin Derpmanns’ (General Manager Solution Marketing) interview* with the German Magazine Markt & Technik.
*Please note that the interview is in German.
In the EBV-podcast Passion for technology TEE's General Manager for Solution Marketing Armin Derpmanns discusses one of the lastest market trends - the need for miniaturisation of analog devices.