Contact us

A new window will open A new window will open

Toshiba Launches 1080p Full HD CMOS Image Sensor for Industrial Applications

29th April 2015

New CIS type image sensor produces crisper images even when recording in high contrast light conditions

Toshiba Launches 1080p Full HD CMOS Image Sensor for Industrial Applications

Toshiba Electronics Europe has announced that it will start mass production of a new CMOS image sensor with a 1/3 inch optical format and full HD (1080p) resolution. The TCM3232PB meets the requirements for high resolution, high-speed frame rate and high fidelity images needed for industrial use, and is suitable for applications in security and surveillance cameras, monitor cameras and driving recorders.
 

Employing Toshiba’s innovative HDR (High Dynamic Range) function, this new sensor, gives 108dB of dynamic range and is optimised to capture clear images without distortion even in high contrast light conditions. The sensor also allows video to be captured in full resolution at 60fps to create natural, smooth footage.
 

The TCM3232PB is housed in a compact PBGA (plastic Ball Grid Array) package, measuring 10mm x 10mm, and will be entering production at the end of April 2015.
 

News Links

                   

  High Resolution Image (jpg)

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.