Contact us

A new window will open A new window will open

Toshiba Announces Three New Microcontrollers Optimised for USB

15th October 2015

ARM® Cortex®-M0 Core based devices feature built-in USB device controllers

Toshiba Announces Three New Microcontrollers Optimised for USB

Toshiba Electronics Europe has launched three new microcontrollers optimised for use in USB devices. The TMPM066FWUG, TMPM067FWQG, and TMPM068FWXBG are the latest additions to Toshiba’s ARM® Cortex®-M0 core based TX00 series and feature integrated USB controllers.

The microcontrollers feature 128 Kb of Flash memory and 16 Kb of SRAM and have been designed for use in a variety of applications in mobile devices, such as tablets, laptop PCs, office automation equipment, industrial controllers and sensor hubs. They support various serial interface functions, including USB, SPI (serial peripheral interface) and a Fast Mode Plus standard I2C (inter-integrated circuit) with a transfer rate of up to 1Mbps.
 

The built-in USB device controllers enable the implementation of simplified USB device control and management. They are also capable of functioning as sensor hubs, transferring sensor information to a main controller device or PC.
 

All three of these new microcontrollers are provided in compact packages to meet the demands for ICs to fit into smaller and slimmer electronic devices. The TMPM066FWUG is housed in a 64-pin QFP package measuring 10mm × 10mm; the TMPM067FWQG in a 48-pin 7mm × 7mm QFN package; and the TMPM068FWXBG in a BGA package measuring just 5mm × 5mm.
 

*ARM and Cortex are registered trademarks of ARM Limited (or its subsidiaries) in the EU and/or elsewhere.

TX00 Series Datasheets More

News Links

            

  High Resolution Image (jpg)

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.