Contact us

A new window will open A new window will open

Using Intelligent Phase Control (InPAC) to deliver low noise and optimized motor efficiency

Using Intelligent Phase Control (InPAC) to deliver low noise and optimized motor efficiency

Our lives are becoming increasingly automated and motors are at the heart of this trend - powering everything from electric fans, pumps in air conditioners and refrigerators to controlling the moving parts in devices such as printers. Yet, with the increasing use comes a requirement to reduce both the energy used and the acoustic noise of motion control solutions.

Many semiconductor manufacturers are focussing on improving the fundamental process technologies behind motor controllers to facilitate these goals. However, to the unfamiliar, motor control can sometimes seem complex and challenging.

Alongside advancing its silicon process technology, Toshiba has developed a new auto lead angle control technology. Termed Intelligent Phase Control (InPAC), this new technique allows fully automated control of motors while delivering low power consumption, low vibration and low noise. In comparison with traditional approaches, InPAC offers a lower parts count, thereby reducing complexity, BOM costs and implementation times.

ICs that feature InPAC detect the phase of the motor current and then provide control inputs automatically. With conventional systems there is a choice whether optimum efficiency is achieved at low or high speed. The automatic adjustment built-in to InPAC ensures efficiency is optimised at all rotational speeds, supporting a 20% power saving.

Take, for instance, the Toshiba TC78B016FTG. This is a single integrated solution offering InPAC lead angle control technology that ensures that the phases of the motor current and induction voltage are always in alignment. As a result, designers can deliver improved efficiency across a wide range of motor speeds or currents.

Suitable for small low voltage fans, the device is incredibly flexible and simple to use and will work from a basic analog voltage level or a PWM signal. Direction control is a simple logic input.

The TC78B016FTG has in-built provision for three externally mounted Hall sensors and an external resistor for current limit. A Hall sensor offset of ±30 degrees can be set with an analog voltage, thus adjusting for any misalignment. Additional features include a soft start capability, control of acceleration and deceleration rates and braking. Safety capabilities include motor lock detection and protection as well as thermal shutdown, overcurrent detection and under-voltage lockout.

To learn more about Toshiba's advanced, yet simple, motor control solutions, please click here:

Click here to find out more about next generation BLDC motor control

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.