Contact us

A new window will open A new window will open

Bringing greater efficiency and versatility to next generation photovoltaic designs

Bringing greater efficiency and versatility to next generation photovoltaic designs

Photovoltaic technology is playing an important part in satisfying Europe's growing energy demands. Last year it constituted nearly 7% of Germany’s total electricity generation (coming to 41,000MW) and was also a major contributor in countries like Spain, Portugal and Greece. Improving the efficiency of photovoltaic implementations will be critical if we are to make greater use of the sun as an energy resource in the future. At the material level, innovations are being made in order to boost conversion efficiencies (so that a greater proportion of the light incident on solar panels is turned into electricity). Attempts to significantly improve the effectiveness of the supporting power electronics are also underway.
 

Micro inverters are becoming increasingly popular. Rather than covering multiple panels (like a conventional inverter), these are attached to each individual panel. It is now being recognised that these could be pivotal in accelerating the proliferation of photovoltaics. Though the initial cost of such systems is a little higher, they offer a number of advantages. These include greater degrees of scalability and the possibility of installing panels in different configurations without compromising overall system performance.
 

In addition, micro inverter systems do not require use of identical solar panels, so there is no restriction from a hardware perspective. This leaves plenty of scope to make amendments to the system where needed. And, as each photovoltaic panel is monitored individually, diagnostic functions can be applied. Changes to operational performance with age can thus be identified and faults dealt with.
 

Designers of photovoltaic inverters need to minimise power losses. Many of these losses relate to the switching losses of the constituent power transistors. The advent of wide bandgap semiconductor materials - such as gallium nitride (GaN) or silicon carbide (SiC) - has presented the industry with one potential way of enhancing system efficiency. However, the costs associated with transistors based on GaN or SiC are considerably higher than those of their Si-based equivalents. As a result, engineers are looking at how they can employ innovative circuit design to boost efficiency while keeping within budget. Advanced synchronous reverse blocking (A-SRB) is showing itself to be highly effective in this respect.
 

Toshiba has developed a series of A-SRB-related semiconductor solutions that can help designers improve inverter efficiency and reduce system size. For micro inverters with a maximum input power of 300W, for example, the company offers complete half-bridge, incorporating gate drivers with A-SRB functionality, switching transistors and SiC-based Schottky diodes.
 

To receive a free copy of our A-SRB whitepaper, click here:

Click here to learn how Toshiba's integrated A-SRB solution for PV applications can help you convert energy more efficiently

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.