Contact us

A new window will open A new window will open

HDD or SSD for storage systems? – Comparing the performance

HDD or SSD for storage systems? – Comparing the performance

One of the hottest topics within technology circles is when to move from established technology to the newer version, taking into account the costs and any possible risks. IT professionals are engaged in making this decision, determining whether (and when) SSDs offer better performance than the older, but lower cost, HDD technology. As one of the leading drive manufacturers with significant experience in both HDD and SSD technology, Toshiba Electronics Europe set out to investigate the question as to whether an array of 10krpm HDDs can offer a better performance solution than Enterprise SSDs and, if so, under what conditions?

Toshiba selected a typical enterprise SSD storage configuration as a reference, comprising a total of eight 1.6TB SATA enterprise SSDs in a RAID6 configuration. These SSDs were installed in the reference server and driven by an internally connected RAID controller. To make the comparison, twenty-four HDDs with capacities up to 2.4TB were used as these cost approximately the same as the eight SSD. They were connected in a JBOD configuration using a second RAID controller and configured as RAID10, which is the fastest configuration with protection, albeit with a 50% redundancy overhead due to mirroring. As HDDs are relatively inexpensive when compared to SSDs, this was considered to be an equitable and valid test, even though the HDDs offered 28.8TB versus the 9.6TB from the SSDs.

The performance of both solutions was evaluated and compared using a synthetic random workload that included sixteen concurrent reading and writing tasks. This test generated the expected results; for small block sizes, which required a significant amount of data seeking, the resulting performance is dominated by the IOPS specification of the drive. In short, this means that the SSD solution offered significantly better performance.

However, as the block size rises, so the sequential performance specification increasingly dominates the result. Although SSDs are twice as fast as HDDs, when twenty-four HDDs are used in parallel, the HDD solution exhibits higher performance for block sizes above 64kB.

In real world applications, the actual workload usually comprises multiple different block sizes. This was approximated using a mix of block sizes from 4k to 2M. In this test, the HDD solution gave the best performance, showing that an array of HDDs with multiple spindles working in parallel can outperform SSD solutions in real world applications.

Toshiba has produced a detailed white paper covering this testing with comprehensive results tables. To download your copy, please click here:

Click here to learn when the migration from HDD to SSD makes the most sense

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.