Contact us

A new window will open A new window will open

Complying with IEC 60730 in motor control applications

Complying with IEC 60730 in motor control applications

With the continual push toward ever more efficient household appliances, engineers have benefited from the energy savings that brushless motors provide. This has, however, added an extra layer of complexity. Implementation of sinusoidal commutation for Field-Oriented Control (FOC) often demands the use of a microcontroller that can implement both the motor control as well as executing other elements of the application with a single device.

Sinusoidal commutation typically leverages the mathematics of Clarke and Park transforms, performing 3-phase to 2-phase conversions, calculating rotating coordinate conversion, and implementing space vector modulation. In addition to executing these algorithms, motor currents must be measured using an analog-to-digital converter (ADC), and new output signals must be generated using pulse-width-modulated (PWM) timers. In a pure software implementation, this places a significant load on a processor.

This can make it especially challenging to implement the tests required of IEC 60730 (White Goods Safety Standard). For comprehensive compliance, control equipment needs to monitor software flow, interrupt handling, communication through I/O ports and the functionality of memory. If the processor is continuously occupied by the real-time demands of the motor control implementation, it becomes increasingly difficult to execute the necessary safety tests.

One approach to simplifying this complexity is by implementing the complex control mathematics in a dedicated hardware peripheral, an approach taken in the TXZ family of Arm® Cortex® based MCUs. Its Vector Engine (VE) not only implements the Park-Clarke transformations required for motor control but is also tightly coupled with the other on-chip peripherals needed for accurate motor control. This includes the pulse-width-modulation (PWM) timers and the analog-to-digital converter (ADC). Such tight integration simplifies configuration, ensures accuracy and efficiency in control, and leaves the developer with significantly more scope to schedule the necessary execution of safety functions.

To find out more about how such motor control microcontrollers can be used to develop safe household appliances, take a look at our latest whitepaper:

Click here to find out more about how MCU-based hardware solutions maximise efficiency

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.