Contact us

A new window will open A new window will open

IGBT Gate Pre-Driver

Opto-Isolated IGBT Gate Pre-Driver IC for In-Vehicle Inverters TB9150FNG

Electrical isolation and high-withstand voltage isolation are achieved by a built-in photocoupler for communication between control (the primary side) and drive (the secondary side). It incorporates a highly-precise IGBT temperature detection function, a flyback transformer controller and a short circuit detection function (current sense and *DESAT monitor) that all contribute to system downsizing.
*DESAT: desaturation

Features

  • IGBT Gate Pre-Driver (ability of driving 2 IGBTs in parallel)
  • Built-in isolation device (Photocoupler)
  • Miller clamp control function, Soft turn-off function
  • Short-circuit detection functions (current sense、DESAT)
  • Overcurrent detection function
  • Power supply voltage decline detection function (Primary side、secondary side)
  • IGBT thermal shutdown detection
  • IGBT temperature monitor function (measurement accuracy: ±3°C (max))
  • Built-in flyback transformer controller
  • Built-in SPI communication interface

TB9150FNGの製品写真です。

Outline
  • Supply voltage: 6 V to 20 V (primary side), 11 V to 18 V (secondary side)
  • Isolation voltage: 2500 Vrms (AC, 1minute)
  • Operating temperature: Ta = ‒40 to 125°C
  • Package: SSOP48

Block Diagram

This is the block diagram of TB9150FNG IGBT Gate-Pre Driver.

IGBT Gate Pre-Driver IC Lineup

Part Number Package Recommended Applications Features & Functions

Supply Voltage (V)

TB9150FNG** P-SSOP48-
0813-0.50
IGBT gate pre-driver IC, Built-in isolation device (Photocoupler) IGBT gate pre-driver control, IGBT temperature monitor function, Short-circuit detection functions(sense emitter voltage, Vce voltage Monitors), Power supply voltage decline detection function (Primary side, secondary side), Built-in flyback transformer controller 6V to 20V
(primary side)
11V to 18V
(secondary side)

**: Under development

* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.