Contact us

A new window will open A new window will open

IP Alliance

In order to meet diverse customer needs, Toshiba offers value-added solutions, including proven third-party standard protocol IP cores, as well as IP subsystems pre-verified in combination with a SerDes circuit.

Partners (in Alphabetical Order)

Comcores ApS
Comcores ApS
Comcores is a leading provider of silicon agnostic IP-cores for wireless and wireline communication with a particular focus on radio systems, fronthaul solutions for wireless networks, Ethernet for wired networks and time sensitive network Ethernet solutions for time critical applications. A long term experience in these fields bring value to any project and enable designers to efficiently balance power, performance and silicon area and cover a wide variety of functionalities. IP cores are delivered as ready-for-use solutions and customization services are offered for any particular application.
IntelliProp Inc.
IntelliProp Inc.
IntelliProp was founded in 1998 to provide ASIC design and verification services for the storage industry. Today, IntelliProp provides a wide-range of industry-proven SATA, SAS and PCIe (NVMe) intellectual property cores (IP) for integration in digital processes. Protocol interface and flash management solutions (ECC, AES and NAND controllers) are among our available solutions. IntelliProp has completed multiple industry proven projects utilizing its cores, e.g. SSD controller, various RAID and protocol bridges that are in production today.
MoreThanIP GmbH
MoreThanIP GmbH
MoreThanIP was founded in 2000 as a GmbH (ltd.) in Munich Germany by three senior Telecommunication Engineers. MoreThanIP is a privately owned and profitable design and IP (Intellectual Property) house concentrating on high-speed communications, serial backplane and embedded system technologies. This includes design, specification and implementation of standard products, system architectures and customer-specific solutions. Combining its methodology with proven technical expertise from more than ten years of industry experience in Hardware and Software design, MoreThanIP generates rapid design cycles to meet time-to-market, functional and budgetary objectives.
Northwest Logic Inc.
Northwest Logic Inc.
Northwest Logic, founded in 1995 and located in Beaverton, Oregon, provides high-performance, silicon-proven, easy-to-use IP cores including high-performance PCI Express solution (PCI Express 4.0, 3.0, 2.1 and 1.1 cores and drivers), Memory Interface Solution (HBM, MRAM, DDR4/3/2, LPDDR4/3/2 SDRAM; RLDRAM 3/II), and MIPI Solution (CSI-2, DSI). These solutions support a full range of platforms including ASICs, Structured ASICs and FPGAs.
Tamba Networks, LLC
Tamba Networks, LLC
Tamba is revolutionizing the design of next generation communications equipment with its Low-Latency Networking Intellectual Property (IP) Cores. IP cores are unmatched in the market for latency, power, flexibility and gate count. Extreme scalability and flexibility where same code and documentation is valid for any bandwidth core. Parameter controlled customizable synthesis where the code can be optimized to yield the best performing core.

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.