Contact us

A new window will open A new window will open

High-Bandwidth Memory Assembly Technology

Stacked Chip SoC (SCS)

Solder micro-bumps provide high-pin-count chip-to-chip connections, making it possible to realize both high bandwidth and low power consumption.

  • High pin count: 625 bumps/mm2 (40-μm pitch)
  • Low-capacitance wiring: ≤ 0.4 pF (Bonding wire: Approx. 2.5 pF)
  • 1-Gb DRAM x1024, 2-Gb DRAM x2048 2Gb (in mass production)
Chip Structure

Chip Structure

Application Example: Graphics Processor SoC

60% Reduction in Power Consumption Compared to LDDR3
LPDDR3 SCS with Custom DRAM
Total DRAM Power*[W] 3.84 1.50
Data width [bit/unit] 32 2048
# of DRAMs 8 1
interface speed [Mbps] 1600 200
Total bandwidth [GB/s] 50 50

* excluding SoC power


If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.