Contact us

A new window will open A new window will open

NAND Flash Memory with an Integrated Controller

NAND Flash Memory Solutions with Integrated Controller chip in a Package

If you opt for raw NAND(NAND Flash Memory) chips, ECC(Error Correction Code), bad-block management, logical-to-physical address conversion, wear leveling (a technique for distributing re-writes evenly across a memory array) and other control functions must be implemented on the host side. With evolving NAND manufacturing processes, ECC is becoming notably more sophisticated, imposing heavier burdens on the host processor, especially for large-capacity NAND.

In response to customer needs, Toshiba offers NAND Flash Memories that integrate a controller in the same package. These are Toshiba’s recommendation for  high-capacity NAND Flash Memories.

Features of NAND Flash Memories with an Integrated Controller

Toshiba offers e-MMC and UFS, a family of high-capacity NAND Flash Memories that integrates a controller in one package. These NAND

solutions provide ECC and other control functions, optimized by Toshiba for each NAND technology generation.

e-MMC and UFS reduce the workload on the host processor, simplify product development, shorten time-to-market and increase ease of use of memory products.

nand_lineup

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.