Contact us

A new window will open A new window will open

BENAND™

Features of BENAND™

Incorporates ECC logic

Eliminates the need for a host processor to perform ECC and is configurable to provide ECC correction information necessary for memory management

Fabricated using a 24-nm process, the most advanced technology node for SLC NAND

Latest 24-nm SLC NAND process

Wide range of capacity points

The 24-nm SLC NAND is available in production quantities with 1-, 2-, 4- and 8-Gbit capacity points.

Compatible with SLC NAND

Provides basic functionality equivalent to that of SLC NAND

BENAND Block Diagram

Product Lineup

Category Density
BENAND™  1 Gb  2 Gb  4 Gb  8 Gb

*Please click on any item to show detailed product line up and to download datasheet.

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.