Contact us

A new window will open A new window will open

Restriction on Use of Load Instruction for Flag-Register

Product name:
TOSHIBA Microcontrollers T4X Series

Dear Customer

With regard to our T4X Series of 4-bit microcontrollers, Toshiba have found that the following problem may occur when some data is loaded from Work RAM to Flag-Register. If this issue presents you with any problem, please contact your local Toshiba sales office.

Problem
Memory Bank Information (DMB) for Work RAM may have an unexpected value when executing Load Instruction from Work RAM to Flag-Register.
Condition
Condition 1: execute “LD F,M” instruction
Condition 2: execute “LDB AF,M” instruction
If you execute writing operations to Memory Bank information (DMB 2, 3) at Flag-Register in any of the two above-mentioned conditions, a problem may occur.
Caution
Do not use both instructions, “LD F,M” and “LDB AF,M”.

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.