Contact us

A new window will open A new window will open

M3H Group(2)

Arm® Cortex® -M3-based General Purpose Microcontrollers
(upper version) for Consumer Devices M3H Group(2)  

Features

  • High-performance Arm Cortex-M3 core, operating at up to 80 MHz
    Based on the de facto standard Arm Cortex-M core.
  • A wide line-up of memory and package variations
    A wide line-up of memory and package variations allows expanding selections of products.
  • General-purpose microcontrollers for a wide range of applications
    The wide range of applications supported by the new group covers main control of consumer equipment, motor control of consumer and industrial equipment.
    AD converter, DA converter, A-PMD, UART, I2C, TSPI, and Timer are built-in.

Applications

Air-conditioners, washing machines, refrigerators, office automation equipment, housing and facility equipment, Audio-visual equipment, motor control applications (consumer and industrial applications)

System Block Diagram (Refrigerator)

System Block Diagram (Refrigerator)

TXZ3 Series M3H Group(2) Product List

Product List

TXZ3 Series M3H Group(2) products will be displayed.

Development Environment

Click "Development Environment TX Family / TXZ Family" for information on TXZ3 Series development environment products.

Evaluation Board

Customers can check the functional features on the evaluation board through the actual operation.

Chip One Stop, Inc. AdBun-M3HQ (TMPM3HQ) evaluation board
Included hardware: TMPM3HQ evaluation board
USB Cable
Evaluation Board

Application Notes / Sample Programs More

Sample software is operation check software made in unit of function, which is working on the evaluation board. Sample software used on the M3H Group(2) evaluation board with CMSIS driver examples.
It contains driver software.

Sample Project

Arm Genuine Product MDK and IAR Systems EWARM

Integrate Development Environment : MDK-Toshiba

Features

  • Arm's genuine  tool
  • Toshiba version of MDK-STANDARD
  • Amazingly Low Price (a year license)
  • No function limit

Integrate Development Environment : EWARM

Features

  • Supported by integrate development environment for partner suppliers
  • GUI for Japanese editions
  • Sell for a  wide range of licences  from  free of chage edition to charged edition.
  • ICE, static analysis tool support

(*) For pricing information please contact your Arm office authorized development tool distributor in your region.

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* All other company names, product names, and service names mentioned herein may be trademarks of their respective companies.

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.