Contact us

A new window will open A new window will open

Client HDD

cHDD

Client hard disk drives (HDD) deliver performance, capacity and power efficiency, and are the solution of choice for desktop and notebook PCs and other client systems applications.
Toshiba client HDDs are available in a range of capacities in standard form factors (2.5 inch and 3.5 inch) suitable for a broad range of applications.
Self-encrypting drive (SED) and FIPS certified models are also available.

Mobile HDD

Capacity and performance optimized storage for mobile computing applications.

Model Number Interface Form Factor Rotation Speed Formatted Capacity Remarks
MQ01ABD*** Series SATA 2.5-inch, 9.5 mmH 5,400 rpm 1 TB 500 GB 320 GB Advanced Format

Mobile Thin HDD

Capacity and performance optimized storage for mobile and space constrained applications.

Model Number Interface Form Factor Rotation Speed Formatted Capacity Remarks
MQ04ABF*** Series SATA 2.5-inch, 7 mmH 5,400 rpm 1TB  
MQ01ACF*** Series 7,278 rpm 500 GB 320 GB
MQ01ABF*** Series 5,400 rpm 500 GB 320 GB
MQ01ABU***W Series 5,400 rpm 500 GB 320 GB Wipe technology  
MQ01ABU***BW Series 5,400 rpm 500 GB 320 GB FIPS, Wipe technology

Desktop HDD

Disk storage for traditional PC and external storage applications.

Model Number Interface Form Factor Rotation Speed Formatted Capacity Remarks
DT01ACA*** Series SATA 3.5-inch 7,200 rpm 3 TB 2 TB 1 TB 500 GB Advanced Format

NAS HDD

High-capacity disk storage with 24×7 operation for home and SOHO NAS applications.

Model Number Interface Form Factor Rotation Speed Formatted Capacity Remarks
MN05ACA*** Series SATA 3.5-inch 7,200 rpm 8 TB 6 TB
MN04ACA*** Series 4 TB

Generic Data Storage HDD

High-Capacity disk storage for desktop PC and external storage applications.

Model Number Interface Form Factor Rotation Speed Formatted Capacity Remarks
MD04ACA*** Series SATA 3.5-inch 7,200 rpm 6 TB 5 TB 4 TB 3 TB 2 TB
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • FIPS: FIPS 140-2, U.S. Federal Information Processing Standards 140-2.
  • Wipe technology: Toshiba's unique technology which automatically erases data when an HDD is accessed by an unregistered system.
  • "2.5-inch" and "3.5-inch" mean the form factor of HDDs or SSDs. They do not indicate drive's physical size.
  • 2.2TB or Larger capacity storage products(50KB)

NOTICE

  • Instructions for Dispose 

Please dispose in accordance with local rules.

  • Instructions for erase of the data on the HDDs in case of dispose or transfer

HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.