Contact us

A new window will open A new window will open

Client SSD

cSSD Click to enlarge

Client SSDs offer fast transfer rates, high durability against shock and vibration, light weight and low power comparing with Client HDDs.
Our Client SSDs, equipped with the in-house developed flash memory, can be applied to a wide range of applications from mobile computing to entry level servers including security-required systems with SED models with the product line up of various form factors and interfaces.

XG5 Series

NVMe™ SSDs feature Toshiba's latest 64-layer BiCS Flash™, deliver high performance for thin high-performance notebook PCs as well as business applications such as commercial PCs requiring data security.

Form Factor Interface Connector Type Command Formatted Capacity Flash Memory Type Remarks
M.2 2280-S2
Single-sided

PCIe® Rev. 3.1a
Gen3 x 4L
M.2 M NVMe™
Rev. 1.2.1
1024/512/256 GB TLC
(BiCS FLASH™)
Non-SED
SED

SG6 Seires

SATA SSDs with 64-layer BiCS FLASH™, deliver balanced performance and power effeciency for mainstream desktop PCs and notebook PCs.

Form Factor Interface Connector Type Command Formatted Capacity Flash Memory Type Remarks
2.5-type
7.0mm Height Case
SATA Rev. 3.3
6.0 Gbit/s
Standard SATA ACS-4 1024/512/256 GB TLC
(BiCS FLASH™)
Non-SED/
SED
M.2 2280-S2
Single-sided
M.2 B-M 512/256 GB
M.2 2280-D2
Double-sided
1024 GB
  • The specification of SG6 Self-Encrypted Model (SED) will be released in November 2017.

SG5 Series

Client solid state storage for a notebook PC.

Form Factor Interface Connector Type Command Formatted Capacity Flash Memory Type Remarks
2.5-type
7.0mm Height Case
SATA 3.2
6.0 Gbit/s
Standard SATA ACS-3 1024/512/256/128 GB TLC Non-SED
M.2 2280-S2
Single-sided
M.2 B-M 512/256/128 GB
M.2 2280-D2
Double-sided
1024 GB

HG6 Series

High performance and power efficient solid state storage for mobile computing, embedded systems, and read intensive applications.

Form Factor Interface Connector Type Command Formatted Capacity Flash Memory Type Remarks
2.5-type
7.0mm Height Case
SATA 3.1
6.0 Gbit/s
Standard SATA ACS-2 512/256/128 GB MLC Non-SED
M.2 2280-D2
Double-sided
M.2 B-M
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • PCIe® and PCI Express® are registered trademarks of PCI-SIG.
  • NVMe™ and NVM Express™ are trademarks of NVM Express, Inc.
  • All other company names, product names, and service names mentioned herein may be trademarks of their respective companies.
  • Availability of the SED model line-up may vary by region.

NOTICE

  • Instructions for Dispose 

Please dispose in accordance with local rules.

  • Instructions for erase of the data on the SSDs in case of dispose or transfer

SSDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the SSDs.

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.