Contact us

A new window will open A new window will open

Client SSHD

SSHD

Solid State Hybrid Drives (SSHD) combine the best of both worlds: The cost effectiveness and large data storage capacity of a hard disk drive (HDD) and the performance benefits of a solid state drive (SSD).
Toshiba as the inventor of flash memory accumulated well-proven technologies through years of development of NAND flash memory, SSD and HDD.
Toshiba SSHD offers both performance and capacity for PCs and consumer systems.

Mobile SSHD

High performance storage delivering performance of SSD with capacity of HDD for mobile applications.

Model Number Interface Form Factor/Height Rotation Speed Formatted Capacity Remarks
MQ02ABD***H Series SATA 2.5 型 / 9.5 mm

5,400 rpm

1 TB Advanced Format

Mobile Thin SSHD

High performance thin storage delivering performance of SSD with capacity of HDD for mobile applications.

Model Number Interface Form Factor/Height Rotation Speed Formatted Capacity Remarks
MQ02ABF***H Series SATA 2.5-inch / 7 mm 5,400 rpm 500 GB Advanced Format
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • "2.5-inch" and "3.5-inch" mean the form factor of HDDs or SSDs. They do not indicate drive's physical size.

NOTICE

  • Instructions for Dispose 

Please dispose in accordance with local rules.

  • Instructions for erase of the data on the SSHDs in case of dispose or transfer

SSHDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the SSHDs.

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.