Contact us

A new window will open A new window will open

Client SSHD

Mobile SSHD & Mobile Thin SSHD

MQ01ABD100H / MQ01ABD075H / MQ01ABF050H

SSHD_MQ01ABDxxxH

Toshiba’s MQ01ABDxxxH and MQ01ABFxxxH 2.5-inch SSHD Series provide fast SSD-like performance combined with the high capacity of an HDD. The MQ01ABDxxxH provides up to 1 TB of storage capacity in a compact 2.5-inch form factor.
Toshiba’s SSHD utilize self-learning algorithms that enable the drive to identify the user’s access patterns, allowing frequently used data to be stored in the 8 GiB SLC NAND cache making it quickly accessible to the host. Likewise, data that is used less often is moved from the NAND flash to the HDD for long term storage. This self-learning mechanism continues to develop throughout the lifespan of the drive, continually improving the drive’s performance.
The series is suitable for high performance gaming notebook PCs and mainstream PCs. Its 7 mm high lightweight design makes it suitable for ultra-portable computing devices.

Key Features
  • Delivers Speed and Capacity
  • Up to 1 TB of Storage Capacity
  • 2.5" 9.5 mm and 7.0 mm Height Form Factor
  • 5,400 rpm
  • SATA up to 6.0 Gbit/s with SATA Power Save
  • Advanced Format (AF) 512e
  • MTTF of 600,000 hours
  • Quiet Operation Versus 3.5-inch HDDs (DT01ACA series)
  • RoHS Compatible, Halogen-Free and Antimony-Free
Applications
  • All-in-One Systems
  • Laptop
  • Gaming Consoles
  • Mobile Application
Awards

The features of SSHD.

Specifications

MQ01ABD100H MQ01ABD075H MQ01ABF050H
Basic Specifications
Interface Serial ATA 3.0 / ATA-8
Interface Speed 6.0 Gbit/s , 3.0 Gbit/s , 1.5 Gbit/s
Formatted Capacity 1 TB 750 GB 500 GB
Logical Data Block Length ( HOST ) 512 B
Logical Data Block Length ( DISK ) 4,096 B
Environmental Compliance RoHS Compatible
NAND Flash Memory Type SLC
NAND Flash Memory Size 8 GiB
Performances
Buffer Size 32 MiB
Rotation Speed 5,400 rpm
Average Latency Time 5.56 ms
Unrecoverable Error Rate 1 per 1014 bits read
Power Requirements
Supply Voltage 5 V ±5 %
Power Consumption ( Read / Write ) 3.30 / 3.00 W Typ.
Power Consumption ( Low Power Idle ) 0.75 W Typ.
Dimensions
Height 9.5 mm 7.0 mm
Width 69.85 mm
Length 100.0 mm
Weight 117 g Max. 92 g Max.
Environmental Requirements
Temperature ( Operating ) 5 to 55 ℃
Temperature ( Non-operating ) -40 to 65 ℃
Humidity ( Operating ) 8 to 90 % R.H.
Humidity ( Non-operating ) 8 to 90 % R.H.
Altitude ( Operating ) -300 to 3,000 m
Altitude ( Non-operating ) -300 to 12,000 m
Vibration ( Operating ) 9.8 m/s2 { 1.0 G } ( 5 to 500 Hz )
Vibration ( Non-operating ) 49 m/s2 { 5.0 G } ( 15 to 500 Hz )
Shock ( Operating ) 3,920 m/s 2 { 400 G } ( 2 ms half sine )
Shock ( Non-operating ) 8,820 m/s 2 { 900 G } (1 ms half sine )
Acoustics ( Sound Power )
Idle 23 dB 23 dB 19 dB
Seek 24 dB 24 dB 21 dB
  • Product image may represent a design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,471,824 bytes.
  • MTTF (Mean Time to Failure) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation.  Actual operating life of the product may be different from the MTTF.
  • Toshiba Semiconductor & Storage Products Company defines "RoHS-Compatible" products as products that either (i) contain no more than a maximum concentration value of 0.1% by weight in Homogeneous Materials for lead, mercury, hexavalent chromium, polybrominated biphenyls (PBBs) and polybrominated diphenyl ethers (PBDEs) and of 0.01% by weight in Homogeneous Materials for cadmium; or (ii) fall within any of the application exemptions set forth in the Annex to the RoHS Directive (Directive 2011/65/EC of the European Parliament and of the Council of 2011 on the restriction of the use of certain hazardous substances in electrical and electronic equipment). "Homogeneous Material" means a material of uniform composition that cannot be mechanically disjointed (meaning separated, in principle, by mechanical actions such as unscrewing, cutting, crushing, grinding and/or abrasive processes) into different materials. Examples of "Homogeneous Materials" would be individual types of plastics, ceramics, glass, metals, alloys, paper, board, resins and coatings.
  • Toshiba Semiconductor & Storage Products Company defines halogen-free and antimony-free SSD and HDD products as those meeting all of the following requirements: (a) containing bromine (Br) and chlorine (Cl) at no more than 900 parts per million (ppm) by weight for each element, and containing bromine and chlorine in an aggregate amount not exceeding 1500 ppm by weight; and (b) containing no more than 1000 ppm antimony (Sb) by weight. For the avoidance of doubt, Halogen-Free/Antimony-Free SSD or HDD products may not be entirely free of bromine, chlorine, or antimony, and may contain other element of the halogen family.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "2.5-inch" and "3.5-inch" mean the form factor of HDDs or SSDs. They do not indicate drive's physical size.

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.