Contact us

A new window will open A new window will open

Enterprise HDD

Enterprise Performance HDD

AL13SXBxxEx Series

The 12.0 Gbit/s SAS interface Enterprise Performance HDDs are the latest addition to the AL13SX series. Engineered for mission critical IT operations, the models support 512 native (512n) sector length technology for optimum compatibility with industry standard applications and operating environments.  Model options supporting 4K native (4Kn) sector length or emulated 512 (512e) Advanced Format sector length are also available.

Key Features
  • 600, 450 and 300GB Capacity Models
  • Space Efficient, Power Saving 2.5-inch Form Factor
  • 12.0 Gbit/s SAS Interface for Better Performance
  • Performance and Industry Leading Low Latency (2.0ms)
  • Rotational Speed of 15,000 rpm
  • 24/7 Mission Critical Workload Performance and Data Reliability
  • 512n sector length support in all capacities for optimum application compatibility
  • Toshiba Persistent Write Cache Techno
Applications
  • Tier 1 Mission-Critical Servers and RAID Storage
  • Servers hosting transaction-based applications
  • Rack-Optimized Data Centers
  • High-performance computing

Specifications

4K native ( 4Kn ) AL13SXB60EA AL13SXB45EA AL13SXB30EA
4K native ( 4Kn ) , SIE AL13SXB60EAY AL13SXB45EAY AL13SXB30EAY
512 emulation ( 512e ) AL13SXB60EE AL13SXB45EE AL13SXB30EE
512 emulation ( 512e ) , SIE AL13SXB60EEY AL13SXB45EEY AL13SXB30EEY
512 native ( 512n ) AL13SXB60EN AL13SXB45EN AL13SXB30EN
512 native ( 512n ) , SIE AL13SXB60ENY AL13SXB45ENY AL13SXB30ENY
Form Factor 2.5-inch
Interface 12 Gbit/s SAS
Formatted Capacity 600 GB 450 GB 300 GB
Buffer Size 128 MiB
Rotation Speed 15,000 rpm
Data Transfer Speed ( Sustained ) 4Kn / 512e 243 MiB/s
512n 228 MiB/s
MTTF 2,000,000 hours
Power Consumption ( Idle - B ) 4.5 W Typ.
Weight 230 g Max.
  • Product image may represent a design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • MTTF (Mean Time to Failure) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation.  Actual operating life of the product may be different from the MTTF.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • SIE: Sanitize Instant Erase. SIE is compatible with Sanitize Device Feature set. Sanitize Device Feature set is the standard prescribed by T10(SAS) and T13(SATA) committees of American National Standards Association(ANSI), which makes it possible to invalidate the data recorded on the magnetic disks at a blink.
  • "2.5-inch" and "3.5-inch" mean the form factor of HDDs or SSDs. They do not indicate drive's physical size.

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.