Contact us

A new window will open A new window will open

Specialty

Automotive HDD

MQ01AAD032C / MQ01AAD020C / MQ01AAD010C

Specialty_MQ01AAD

Toshiba's MQ01AAD-C series of 2.5-inch, 4,200 rpm HDDs are designed for the demanding automotive environments and industrial applications. The rugged design of the MQA01AAD-C enables optimized operation at higher altitudes, greater temperature ranges and vibrational conditions compared to normal HDDs for PCs (MQ01ABD series). The MQ01AAD-C is available in capacities up to 320 GB.

Key Features
  • Altitude (Operating): -300 to +5,650 m
  • Temperature Range: -30 to +85 °C (operating), -40 to +95 °C (non-operating)
  • Vibrations of up to 3 G (29.4 m/s2)
  • 3.0 Gbit/s SATA Interface
  • Small Form Factor Design
Applications
  • Automotive
  • Robotics
  • Industrial

Specifications

MQ01AAD032C MQ01AAD020C MQ01AAD010C
Basic Specifications
Interface Serial ATA 2.6 / ATA8
Interface Speed 3.0 Gbit/s , 1.5 Gbit/s
Formatted Capacity 320 GB 200 GB 100 GB
Logical Data Block Length ( HOST ) 512 B
Logical Data Block Length ( DISK ) 4,096 B
Environmental Compliance RoHS Compatible
Performances
Buffer Size 8 MiB
Rotation Speed 4,200 rpm
Average Latency Time 7.15 ms
Reliability
Unrecoverable Error Rate 1 per 1014 bits read
Power Requirements
Supply Voltage 5 V ±5 %
Power Consumption ( Read / Write ) 2.0 W Typ.
Power Consumption ( Low Power Idle ) 0.8 W Typ.
Dimensions
Height 9.5 mm
Width 69.85 mm
Length 100.0 mm
Weight 109 g Max.
Environmental Requirements
Temperature ( Operating ) -30 to 85 °C
Temperature ( Non-operating ) -40 to 95 °C
Humidity ( Operating ) 5 to 90 % R.H.
Humidity ( Non-operating ) 5 to 95 % R.H.
Altitude ( Operating ) -300 to 5,650 m
Altitude ( Non-operating ) -300 to 12,000 m
Vibration ( Operating ) 29.4 m/s2 { 3.0 G } ( 8 to 50 Hz )
24.5 m/s2 { 2.5 G } ( 50 to 200 Hz )
19.6 m/s2 { 2.0 G } ( 200 to 500 Hz )
Vibration ( Non-operating )  49 m/s2 { 5.0 G } ( 10 to 500 Hz )
Shock ( Operating ) 2,940 m/s2 { 300 G } ( 2 ms half sine )
Shock ( Non-operating ) 7,840 m/s2 { 800 G } (1 ms half sine )
Acoustics ( Sound Power )
Idle 22 dB
Seek 23 dB
  • Product image may represent design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • Toshiba defines "RoHS-Compatible" products as products that either (i) contain no more than a maximum concentration value of 0.1% by weight in Homogeneous Materials for lead, mercury, hexavalent chromium, polybrominated biphenyls (PBBs) and polybrominated diphenyl ethers (PBDEs) and of 0.01% by weight in Homogeneous Materials for cadmium; or (ii) fall within any of the application exemptions set forth in the Annex to the RoHS Directive (Directive 2011/65/EC of the European Parliament and of the Council of 2011 on the restriction of the use of certain hazardous substances in electrical and electronic equipment). "Homogeneous Material" means a material of uniform composition that cannot be mechanically disjointed (meaning separated, in principle, by mechanical actions such as unscrewing, cutting, crushing, grinding and/or abrasive processes) into different materials. Examples of "Homogeneous Materials" would be individual types of plastics, ceramics, glass, metals, alloys, paper, board, resins and coatings.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "2.5-inch" and "3.5-inch" mean the form factor of HDDs or SSDs. They do not indicate drive's physical size.

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.