Contact us

Technical information Downloading site

Downloadable
technical information
●Datasheet
●Application note
●Sample software for evaluation board
●Software programming manual

A new window will open A new window will open

TC35675

Bluetooth® Single-Chip Controller for Bluetooth Low Energy (4.1) With Built-In Flash ROM + NFC Tag

The TC35675 combo device supports the Bluetooth Low Energy (BLE) 4.1 standard, integrates 192KB Flash Memory and includes an NFC Forum compliant Tag Class 3. The NFC Tag can wake up the BLE device from sleep mode through the NFC antenna and initiate easy Bluetooth pairing after confirmation of the Bluetooth device address. This connection setup enables ease of use and a very long battery life. TC35675 is ideal for ultra-low power portable products and comes with embedded BLE stack and GATT profile.

Key Benefits

TC35670 Bluetooth LE (4.0) + NFC Tag
  • Allows the extension of battery lifetimes by supporting wake up with 0 standby current. The integration of an NFC Tag and Bluetooth LSI allows the Bluetooth circuit to be off until woken up by an active NFC controller signal from another device.
  • Easy pairing initialization and transfer of small amounts of data with NFC Forum compliant Tag
  • Exchange of data with NFC Tag EEPROM without waking up the Bluetooth circuit
  • Flexible system architectures through:
    • Stand alone model (with embedded Bluetooth stack and profile, no host needed)
    • Embedded Bluetooth profile model (API over host UART)
  • Bluetooth qualified embedded BLE stack and GATT profile for easy Bluetooth product qualification
  • Ultra-low bill of materials due to very few external components:
    • No external memory is needed, on-chip Flash and RAM stores small to medium size application code and data
    • System integration is simplified by various on-chip peripherals
    • Only a small RF circuit is necessary due to built-in discrete components
  • Supports over-the-air (OTA) update of system software
  • The device can operate at voltages between 1.8V and 3.6V making it suitable for use with various battery types such as coin cell, AAA, or AA
  • Various sleep modes and clock options to optimize power consumption
  • FBGA52 package allows small form factor designs

TC35675 Features

  • Bluetooth Low Energy (BLE) 4.1 compliant
  • Supports BLE GAP central and peripheral mode
  • Embedded 192KB Flash Memory and internal RAM for application code, data patches
  • Wake up signal from NFC tag for Bluetooth host device
  • Tag communication: NFC Type 3 Tag (FeliCa™ Lite-S compatible, ISO/IEC18092)
  • Tag communication speed: 212kbps / 424kbps automatic switchover
  • On-chip 2KB EEPROM accessible from Bluetooth controller or NFC antenna
  • Tag Security: Mutual recognition by Triple DES MAC (MAC: Message Authentication Code)
  • On-chip balun, antenna switch, LNA, DC-DC converter
  • Operational Voltage: 1.8V to 3.6V
  • BLE peak power consumption: 5.9mA (depends on selected clocking scheme and data mode)
  • Deep sleep mode: 0.1µA; sleep mode 5µA
  • Peak current in operation mode: 5.9mA
  • Tag Operational Mode: 600µA
  • Transmitter Output Power: 0dBm to -20dBm (4dB steps)
  • RX Sensitivity: -92.5dBm (typ.)
  • Operating Temperature Range: -40°C to 85°C
  • Package: 52pin FBGA 4.5mm x 4.5mm,  0.5mm pitch, 1.2mm height
  • Profiles: GATT (Generic Attribute Profile), including server and client functions
  • Interfaces: UART (2), SPI & I2C interface, PWM output (3channels), ADC (4 channels), 7 programmable IO

Block Diagram

TC35675 Block Diagram

TC35675 Datasheet More

Further Information

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.