Contact us

Technical information Downloading site

Downloadable
technical information
●Datasheet
●Application note
●Sample software for evaluation board
●Software programming manual

A new window will open A new window will open

TC35667

Bluetooth® Single-Chip Controller for Bluetooth Low Energy (4.0/4.1)

TC35667FTG_1000_MS

The TC35667 is a highly integrated RFCMOS Bluetooth device which supports the new BT Low Energy (LE) 4.0 and 4.1 standards. TC35667 is suitable for ultra low power portable products. The device comes with embedded BLE stack and GATT profile. Toshiba has tested the Bluetooth interoperability extensively and performed Bluetooth Qualification Expert (BQE) qualification.   


Toshiba Bluetooth® Silicon and Software Brochure (pdf 4.9MB)

Features

  • BLE 4.0 and 4.1 compliant
  • Supports BLE central and peripheral mode
  • RX Sensitivity -92dBm (typ.)
  • On-chip 32KB RAM for application code and patches
  • On-chip balun, antenna switch, LNA, DC-DC converter
  • Interfaces: UART, SPI & I2C interface, PWM output (3channels) , ADC (3 channels), 16 programmable IO
  • Operational Voltage: 1.8V to 3.6V
  • Deep sleep mode 0.7uA; sleep mode 5uA
  • Peak current in operation mode 0.9-5.9mA (depends on selected clock, voltage and communication mode)
  • Package: 40pin QFN 6mm x 6mm 0.5mm ball pitch or 5mm x 5mm 0.4mm ball pitch,  height 0.9mm, or CSP

Key Benefits

  • Bluetooth® Low Energy (LE) 4.0 and 4.1 for power sensitive applications
  • Flexible system architectures through:
    HCI model over UART
    Embedded profile model (API over host UART)
    Stand alone model (with embedded stack and  profile)
  • Bluetooth® qualified embedded BLE stack and GATT profile for easy BQB EPL
  • On-chip RAM for slow to medium size applications
  • Ultra low bill of materials due to very few external components
  • System integration by multiple on-chip peripherals
  • Supports over-the-air (OTA) update of system software
  • Flexible single power supply (1.8V-3.6V)
  • Various sleep modes and clock options to optimize power consumption
  • Small and cheap system design with QFN40 package and CSP package

TC35667FTG Block Diagram

TC35667FTG Block Diagram

Stand Alone Application Example

TC35667 Stand Alone Application Example

TC35667 Datasheets More

Bluetooth® Testing

Further Information

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.