Contact us

A new window will open A new window will open


Bluetooth® Single-Chip Controller for Bluetooth Low Energy (4.1) With Built-In Flash ROM


The TC35676 is a highly integrated RFCMOS Bluetooth device with built-in 192K Flash ROM, which supports the new Bluetooth Low Energy (BLE) 4.1 standard. TC35676 is suitable for ultra-low power portable products. The device comes with embedded BLE  stack and GATT profile. Toshiba has tested the Bluetooth interoperability extensively and performed Bluetooth Qualification Expert (BQE) qualification.

Key Benefits

  • Flexible system architectures through:
    • Embedded Bluetooth profile model (API over host UART)
    • Stand alone model (with embedded Bluetooth stack and profile, no host needed)
  • Bluetooth qualified embedded BLE stack and GATT profile for easy Bluetooth product qualification
  • Ultra-low bill of materials due to very few external components:
    • No external memory is needed, on-chip Flash and RAM stores small to medium size application code and data
    • System integration is simplified by various on-chip peripherals
    • Only a small RF circuit is necessary due to built-in discrete components
  • Supports over-the-air (OTA) update of system software
  • The device can operate at voltages between 1.8V and 3.6V making it suitable for use with various battery types such as coin cell, AAA, or AA
  • Various sleep modes and clock options to optimize power consumption
  • QFN40 package allows small and cheap form factor designs

TC35676 Features

  • Bluetooth Low Energy (BLE) 4.1 compliant
  • Supports BLE GAP central and peripheral mode
  • Embedded 192KB Flash Memory and internal RAM for application code, data patches
  • On-chip balun, antenna switch, LNA, DC-DC converter
  • Operational Voltage: 1.8V to 3.6V
  • BLE peak power consumption: 5.9mA (depends on selected clocking scheme and data mode)
  • Deep sleep mode: 0.1µA; sleep mode 5µA
  • Peak current in operation mode: 5.9mA
  • Transmitter Output Power: 0dBm to -20dBm (4dB steps)
  • RX Sensitivity: -92.5dBm (typ.)
  • Operating Temperature Range: -40°C to 85°C
  • Package: 40pin QFN 6mm x 6mm 0.5mm ball pitch or 5mm x 5mm 0.4mm ball pitch, height 0.9mm
  • Profiles: GATT (Generic Attribute Profile), including server and client functions
  • Interfaces: UART (2), SPI & I2C interface, PWM output (3channels), ADC (4 channels),
    15 programmable IO

TC35676 Block Diagram

TC35676 Block Diagram

Stand Alone Application Example

TC35676 Stand Alone Application Example

TC35676 Datasheet More

Further Information

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.