Contact us

Technical information Downloading site

Downloadable
technical information
●Datasheet
●Application note
●Sample software for evaluation board
●Software programming manual

A new window will open A new window will open

TC3567D

Enhanced Security & Ultra-Low Current Single-Chip Controller for Bluetooth Low Energy (4.2)

TC3567DFSG

The TC3567DFSG extends Toshiba's line-up of high-performance ultra-low power consumption devices supporting Bluetooth® Low Energy ver.4.2 communications and offering enhanced security functionality.  As the TC3567DFSG has no built-in Flash ROM it is able to achieve ultra-low power consumption while supporting longer operating times for applications powered by small coin batteries. The new IC will aid the adoption of Bluetooth® LE in IoT products requiring a high level of security, including wearable devices for healthcare applications and high-grade small devices that use coin batteries, such as sensors and toys.
 

Key Benefits

  • Flexible system architectures through:
    • Embedded Bluetooth profile model (API over host UART)
    • Host or stand alone mode are possible (with embedded Bluetooth stack and profile, external EEPROM needed for stand alone mode application code)
  • Bluetooth qualified embedded BLE stack and GATT profile for easy Bluetooth product qualification
  • Ultra-low bill of materials due to very few external components:
    • System integration is simplified by various on-chip peripherals
    • Only a small RF circuit is necessary due to built-in discrete components
  • Supports over-the-air (OTA) update of system software
  • The device can operate at voltages between 1.8V and 3.6V making it suitable for use with various battery types such as coin cell, AAA, or AA
  • Various sleep modes and clock options to optimize power consumption
  • Supports a multiple number of simultaneous master/slave connections
  • QFN40 packages allow small and cheap form factor designs

TC3567D Features

  • Bluetooth Low Energy (BLE) 4.2 compliant
  • Supports BLE GAP central and peripheral mode
  • On-chip balun, antenna switch, LNA, DC-DC converter
  • Operational Voltage: 1.8V to 3.6V
  • BLE TX peak power consumption: 3.3mA (@3.0V, Output Power: 0dBm)
  • BLE RX peak power consumption: 3.3mA (@3.0V)
  • Deep sleep mode: approx. 50nA (@3.0V)
  • Transmitter Output Power: 0dBm to -20dBm (4dB steps)
  • RX Sensitivity: -93.5dBm (typ.)
  • Operating Temperature Range: -40°C to 85°C
  • Package: 40pin QFN 5mm x 5mm 0.4 mm pitch
  • Profiles: High Level API access to embedded GATT (Generic Attribute Profile) and SM (Security Manager)
  • Interfaces: UART (1), SPI & I2C interface, PWM output (4 channels), ADC (5 channels), 17 programmable IO
  • Single Wire Debug (SWD) interface

TC3567D Datasheet More

Further Information

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.