Contact us

Technical information Downloading site

Downloadable
technical information
●Datasheet
●Application note
●Sample software for evaluation board
●Software programming manual

A new window will open A new window will open

TC35661 Module²

Ready to use embedded Bluetooth system solution

TC35661 Module²

Module² is a development module-on-module that combines a Bluetooth 4.0 module, a microcontroller and low power components.  Measuring just 25mm by 17mm, the low power components make Module² especially suitable for battery driven applications.  Simple integration into sensor control systems, lighting and heating systems, PC peripheral systems and legacy host control systems, Module² helps you shorten the development time between ideas and products.

Read the press release in English, German, French, Italian and Danish

Module² Benefits

  • Ready made module to enable fast turn around time from idea to product
  • Easy BT SIG EPL listing by use of Bluetooth pre-certified BT hardware and firmware
  • Small Module² form factor 25 x 17mm for easy system integration
  • Low power components suitable for battery driven applications
  • MCU flash memory for Bluetooth driver and system application software
  • Easy programming by use of high level Bluetooth API

Module² Building Blocks

Key Embedded Components:

  • PAN1026 Dual Mode Bluetooth Module
  • CortexM3 Microcontroller TMPM395
  • Oscillators, LED

Module2-Building-Blocks

Module² Features

  • PAN1026 Panasonic Bluetooth Module with Toshiba TC35661-501 Bluetooth LSI
    • ProfileSubSystem QDID: B019234
    • HostSubSystem QDID: B019248
    • Baseband Component QDID: B019235
    • Controller Sub System QDID : B020093
  • Supported firmware:
    • Classic and BLE Stack with SPP (Serial Port Profile) + BLE GATT (Generic Attribute) profile (TC35661-501)
  • Internal crystal oscillator (26MHz)
  • 32kHz clock for Bluetooth sleep mode
  • 2.7V - 3.3V single supply voltage
  • User interface: HCI / high level API command set (part of application software package)
  • 14 Multifunctional  GPIO selectable for UART, I2C, SPI, Interrupts, Analog Input, PWM(2)
  • JTAG debugger I/F
  • Memory: 128KB FlashROM, 8KB RAM memory
  • Low power consumption MCU

Bluetooth® Testing

Further Information

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.