Contact us

A new window will open A new window will open

TransferJet™-Compliant microSDIO Card: TJM35420USQ

TransferJet microSDIO card

To address the needs of the rapidly growing market for proximity wireless applications, Toshiba has developed the industry's first TransferJet microSDIO card*1. For high-speed wireless data transfer, you can use a TransferJet card if an electronic device has a microSD slot and dedicated application software installed on it*2. The TJM35420USQ contains a coupler, RF components and a crystal oscillator to facilitate the use of a TransferJet capability.

*1 The TJM35420USQ supports the SDIO standard. It incorporates no memory and cannot be used as an SD memory.

*2 Communication becomes unstable or even impossible if a radio wave from the TJM35420USQ is obstructed by surrounding conditions.


Please note that the microSDIO card is available for evaluation purpose only.

Applications

You can also use TransferJet on various devices with a USB slot such as notebook PCs, smartphones and tablets on which dedicated application software.is isntalled.

e2_1

Key Features

  • Incorporates the TC35420, a TransferJet-compliant wireless IC
  • Built-in RF components
  • Built-in X'tal
  • Built-in TransferJet coupler
  • Host interface: SDIO UHS-I support
  • TransferJet™-compliant
  • Outline dimensions: 11.0 (W) × 16.0 (D) × 0.7 (H) (Unit: mm)

microSDIO Block Diagram

img_TJM35420_03_e_3

Transferjet™ -compliant IC Lineup

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.