Contact us

A new window will open A new window will open

TransferJet™ Adapter

A TransferJet™ video introduce application examples.
Video List

USB Adapter for Windows® PCs: TJEU00AUXB / TJM35420UX

tjm35420aux

USB is a high-speed data communications standard widely used by PCs and many other devices. Dedicated application software enables them to use TransferJetTM wireless communications via USB connection. The TJEU00AUXB is an enhanced version of the TJM35420UX and achieves a faster data rate and lower power consumption*. Additionally, the TJEU00AUXB helps reduce the parts count in the bill of materials and thus overall product costs.

Key Features
  • Incorporates the TC35420AXLG, a TransferJet™-compliant IC
  • Built-in RF components
  • Built-in RF filter
  • Built-in X'tal
  • Built-in TransferJet™ coupler
  • USB 2.0-compliant
  • TransferJet™-compliant
  • Outline dimensions:
    15.0 mm × 24.3 mm × 7.0 mm (typ.) (TJM35420UX)
    15.0 mm × 24.3 mm × 7.0 mm (typ.) (TJEU00AUXB)

MicroUSB Adapter for AndroidTM Smartphones: TJEU00AMUB / TJM35420MU

tjm35420amu

The market for proximity wireless applications used for quick transfer of large data among smartphones and tablet PCs is growing rapidly. A MicroUSB adapter makes it possible to quickly transfer large data from one digital device to another. The TJEU00AMUB is an enhanced version of the TJM35420MU and achieves a faster data rate and lower power consumption*.

Key Features
  • Incorporates the TC35420AXLG, a TransferJet™-compliant IC
  • Built-in RF components
  • Built-in RF filter
  • Built-in X'tal
  • Built-in TransferJet™ coupler
  • USB-compliant
  • TransferJet™-compliant
  • Outline dimensions:
    24.7 mm × 21.0 mm × 7.8 mm (typ.) (TJM35420MU)
    19.5 mm × 21.0 mm × 6.8 mm (typ.) (TJEU00AMUB)
Communications between a notebook PC and a smartphone through TransferJet™

img_TransferJetUSB_03_1

TransferJet Adapter for iPod, iPhone and iPad: TJEU00AWMX

tjm35420lt

The TJEU00AWMX allows devices with a Lightning connector such as iPod, iPhone and iPad to use TransferJet™ wireless communications. The newly developed host controller IC helps increase the data rate and reduce power consumption*.

Key Features
  • Incorporates the TC35420AXLG, a TransferJetTM-compliant IC
  • Built-in RF components
  • Built-in RF filter
  • Built-in X'tal
  • Built-in TransferJet™ coupler
  • Lightning iAP2-compliant
  • TransferJet™-compliant
  • Outline dimensions: 24.1 mm × 23.1 mm × 6.1 mm (typ.)

* The data rate depends on the device and file size. Toshiba does not provide any guarantee with regard to the data rate.

Design and specifications are subject to change without notice.

You can quickly transfer data between digital devices by using TransferJet™ USB accessories.

Installation Manuals & Application Software

For TransferJet™ installation manuals and application software please visit toshiba-transferjet.com.

Transferjet™ -compliant IC Lineup

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.