AC-DC Power Supply

Examples of Flyback AC-DC Converter Circuits for Outdoor Units

Circuit Description

Example of AC-DC Power Supply Circuit Block Diagram

Electric power is used for "operation of compressor motors of outdoor units" and "drive of fan motors" of air conditioners. Both the fan motors installed in both the indoor and outdoor units will continue to rotate while the air conditioner is running, so this cannot be stopped. It is often believed that larger air conditioners use more power, but because the power of air conditioners depends on how much the compressor motors and fan motors drive for air conditioning, if air conditioning is performed at once in a short time with a large air conditioner and stopped for a long time, it may be kept cheaper than the electricity cost of air conditioning with a small air conditioner for a long time. What is important for controlling the power supply of air conditioners is how to supply power efficiently inside the system during power use, and how to suppress the heat generated during power use.

For AC-DC power supply circuit, a MOSFET with high breakdown voltage and low on-resistance is suitable. By keeping the on-resistance low, heat generation and current consumption can be minimized, and output loss can also be reduced. Toshiba's Power MOSFET Series uses high heat dissipation packages to further reduce heat generation. In addition, modules such as sensitive sensors and chipsets may have higher performance requirements for the power supply, even in the power control from the power supply circuit to the latter stage. Toshiba's LDO regulators realize high performance with minimal current consumption, contributing to lower total system power consumption.

Transistor output photocouplers are used for voltage-feedback to the primary side in DC-DC power supply circuit. Signal transmission at different potentials is required on the primary and secondary sides, and signal path isolation can be realized simply and reliably by using optical coupling type photocouplers. In addition, it is important to comply with the safety standards established in each country. Toshiba Photocouplers have been approved by UL1577VDE:EN60747-5-5, EN62368-1,etc.

Toshiba has provided the Switched Mode Power Supply Library to support power supply designs  such as DC-DC power supply. In addition, the Reference Design Center publishes examples of the design of various power supply circuits, providing design ideas for high efficiency in various power supply circuits. Both of them can be used free of charge, so please use them as a help in designing the power supply.

Switched Mode Power Supply Library
Easily select the optimal circuit and MOSFETs. Downloads circuit data that can be used in OrCAD®, LTspice® environments.

Reference Design Center
Releasing various reference designs that can be used for end equipment.

By using a MOSFET with low on-resistance and high heat dissipation efficiency as a driver, a set with low heat generation and low power consumption can be realized.

Product name

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TK6A80E

TO-220SIS
(10.0×15.0×4.5)

N-ch, VDSS=800V, ID=6A,

RDS(ON)=1.7Ω (Max) (@VGS=10V)

TK10A80E

TO-220SIS
(10.0×15.0×4.5)

N-ch, VDSS=800V, ID=10A,

RDS(ON)=1Ω (Max) (@VGS=10V)

TK9J90E

TO-3P(N)
(15.5×20.0×4.5)

N-ch, VDSS=900V, ID=9A,

RDS(ON)=1.3Ω (Max) (@VGS=10V)

Transistor-output photocouplers are used for a wide range of applications such as feedback circuits in power supplies and interfaces in industrial equipment.

Product name

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TLP383

4pin SO6L
(3.84×10.0×2.1)

Transistor output,

BVS=5kVrms

Topr= -55 to 125℃

TLP293-4

SO16
(10.3×7.0×2.1)

Transistor output,

BVS=3.75kVrms

Topr= -55 to 125℃

TLP785

DIP4(TLP785)
(4.6×7.62×3.5)

Transistor output,

BVS=5kVrms

Topr= -55 to 110℃

TLP385

4pin SO6L
(3.84×10.0×2.1)

Transistor output,

BVS=5kVrms

Topr= -55 to 110℃

Feature low noise, stable output voltage, low power consumption, and small packages products meet high-performance needs while satisfying local regulations.

Product name

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TCR3DF25

SOT-25 (SMV)
(2.9×2.8×1.1)

VOUT=2.5V (Typ.),

IOUT=300mA (Max),

Inrush Current Protection

TCR3DF33

SOT-25 (SMV)
(2.9×2.8×1.1)

VOUT=3.3V (Typ.),

IOUT=300mA (Max),

Inrush Current Protection

TCR2EF25

SOT-25 (SMV)
(2.9×2.8×1.1)

VOUT=2.5V (Typ.),

IOUT=200mA (Max)

Fast Load Transient Response

TCR2EF33

SOT-25 (SMV)
(2.9×2.8×1.1)

VOUT=3.3V (Typ.),

IOUT=200mA (Max)

Fast Load Transient Response

Other Circuit Description

BLDC Motor Drive

Sensor Input

Other block diagrams

AC-DC converter circuit (Outdoor unit)
Example of Flyback AC-DC converter circuit for outdoor unit
Application / Air Conditioner
PFC circuit (Active type)
Example of active type PFC circuit
Application / Air Conditioner
PFC circuit (Partical switching type)
Example of partical switching type PFC circuit
Application / Air Conditioner
Cleaning section
Example of stepping motor drive circuit using MCD (controller)
Application / Air Conditioner
Louver section
Example of brushed/stepping motor drive circuit using transistor array
Application / Air Conditioner
Valve control section
Example of valve control circuit using MCU
Application / Air Conditioner
Microcontroller section (Power control block for outdoor unit)
Example of a power supply circuit using LDO for MCU power supply
Application / Air Conditioner
Isolation circuit (Compressor block between outdoor/indoor units)
Example of a protection circuit using a photocoupler that protects against noise applied from a harness between board communication
Application / Air Conditioner
Sensor input section (Outdoor unit)
Example of a circuit using an operational amplifier for amplifying sensor signals
Application / Air Conditioner

Other Technical Content

Uninterruptible Power Supply (UPS) Solution
Improving power supply performance and protection function contributes to energy saving and stable operation
Blood glucose meter solution
Realize high precision measurement and low power consumption in a small size
Surveillance Camera Solutions
Increasing demand of Functions and High resolution video
Programmable Logic Controller (PLC) Solution
Contributes to energy saving and stable operation by improving power supply performance and protective functions
Thermostat Solutions
Contributes to Product miniaturization, Long-life operation and Improvement of Quality and Reliability
Air Cleaner Solutions
Cleans Dirty Air by Linking "Filtration" with High-performance Filters and IoT
IoT sensor solutions
Ultra-low power consumption with high precision sensing in small size
Electric Toothbrush Solution
How to Obtain Oral Care that cannot be achieved by Human Hands?
Wireless Earphone Solution
For Long Time Operation with a Small Battery on a Wireless Earphone
Semiconductor Solutions for Air Conditioners
How to Increase Air Conditioning Performance without Increasing Power Consumption?
Smart Speaker Solution
Towards home network hub adding displays and cameras
Semiconductor Solutions for Servers
Contribute to Energy Saving and Stable Operation by Improving Power Supply Performance and Protective Functions
SSD Solution
Towards achievement compact size, high reliability and long life
Smartwatch Solution
To Realize More Features, Longer Operating Time and Smaller Size
Cordless Power Tool Solution
To Realize Compact, Light, Easy-to-Carry and Easy-to-Work with Long Time Operation
A new window will open