Wireless Earphones

Example of Wireless Earphones Block Diagram

Circuit Description

Example of Wireless Earphones Block Diagram

Long time operation with batteries is a common design requirement for various applications. Especially, the wireless earphones must be small batteries and the battery capacity must be low. In order to supply a large number of high-performance ICs with a small battery capacity and to drive them for a long time, it is necessary not only to reduce the power consumption of individual high-function ICs, but also to utilize various techniques in the design of power supply circuits. In addition, it is important that the wireless earphones fit tightly to the ears while being small. While the size of the board is required to match the shape of the earphones, they are always exposed to the risk of electrostatic damage due to static electricity generated by the human body because they are worn on the ears during use.

Power supply management from charging ICs and power supply control ICs, the required performance for power supplies such as wireless communication ICs, audio ICs, and flash memories may increase. Since these ICs always operate when using earphones, the power supply must be stabilized. LDO selection is especially important for low-voltage/high-current power control. Toshiba's TCR5BM and TCR3UG series LDO regulators feature a wide output-voltage range from 0.8V to 5.0V with low current consumption. By using these, it is possible to achieve both space saving and low power consumption by optimizing the operation of the entire system.

In addition, static electricity occupies the earphone charging terminal, microphone, and other externally exposed parts. To avoid damage caused by this, Toshiba's high-IPP TVS diodes (ESD protection diodes) can be used to suppress from a few ns-order to ms-order ESD and transient voltages. In order to miniaturize the circuit due to the growing demand for smaller enclosures, those products have small packages options. In addition, it has been certified for IEC61000-4 series, so it is possible to provide a simpler and stronger protective circuit than ever before.

Toshiba offers a wide line-up of LDO regulators that are suitable for high-performance requirements, such as low drop-out voltage and low current consumption.

Product Number

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TCR5BM10A

DFN5B
(1.2×1.2×0.38)

Low Drop-Out, VDO=95mV (Typ.) (@IOUT=500mA), VOUT=1.0V (Typ.), IOUT=500mA (Max)

TCR5BM12A

DFN5B
(1.2×1.2×0.38)

Low Drop-Out, VDO=105mV (Typ.) (@IOUT=500mA), VOUT=1.2V (Typ.), IOUT=500mA (Max)

TCR3UG18A

WCSP4F
(0.645×0.645×0.33)

Low quiescent current, IB(ON)= 0.34μA (Typ.) (@IOUT=0mA), VOUT=1.8V (Typ.), IOUT=300mA (Max)

TCR3UG33A

WCSP4F
(0.645×0.645×0.33)

Low quiescent current, IB(ON)= 0.34μA (Typ.) (@IOUT=0mA), VOUT=3.3V (Typ.), IOUT=300mA (Max)

TCR2EN18

SDFN4
(0.8×0.8×0.38)

Low Drop-Out, VDO=210mV (Typ.) (@IOUT=150mA), VOUT=1.8V (Typ.), IOUT=200mA (Max)

TCR2EN33

SDFN4
(0.8×0.8×0.38)

Low Drop-Out, VDO=130mV (Typ.) (@IOUT=150mA), VOUT=3.3V (Typ.), IOUT=200mA (Max)

TVS diode protects the device from surge voltage, such as the static electricity from the external terminal, or prevents malfunction of IC.  High circuit protection performance is realized by original process technology.

Product Number

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

DF2B6USL

SOD-962 (SL2)
(0.62×0.32×0.3)

VESD=+/-10kV, VRWM=+/-5.5V(Max), CT=1.5pF(Typ.)(@VR=0V, f=1MHz), Rdyn=0.25Ω(Typ.)

DF2B7ASL

SOD-962 (SL2)
(0.62×0.32×0.3)

VESD=+/-30kV, VRWM=+/-5.5V(Max), CT=8.5pF(Typ.)(@VR=0V, f=1MHz), Rdyn=0.2Ω(Typ.)

DF2S6P1CT

SOD-882 (CST2)
(1.0×0.6×0.38)

VESD=+/-30kV, VRWM=5.5V(Max), CT=90pF(Typ.)(@VR=0V, f=1MHz), Rdyn=0.23Ω(Typ.)

Other Circuit Description

Earphone Case

Other block diagrams

Power supply lines (Load switch) for earphones case
Example of power supply circuit using MOSFET
Application / Wireless Earbuds
Battery management for earphones case
Example of power supply monitoring circuit for battery charging and discharging system
Application / Wireless Earbuds
External connector for earphones case
Protection circuit example of external connector part
Application / Wireless Earbuds
Battery management for earphones
Example of power supply monitoring circuit for battery charging and discharging system
Application / Wireless Earbuds
Power supply circuit for earphones
Example of power supply circuit using LDO Regulator
Application / Wireless Earbuds
Circuit protection for earphones
Protection circuit example of internal IC
Application / Wireless Earbuds

Other Technical Content

Uninterruptible Power Supply (UPS) Solution
Improving power supply performance and protection function contributes to energy saving and stable operation
Blood glucose meter solution
Realize high precision measurement and low power consumption in a small size
Surveillance Camera Solutions
Increasing demand of Functions and High resolution video
Programmable Logic Controller (PLC) Solution
Contributes to energy saving and stable operation by improving power supply performance and protective functions
Thermostat Solutions
Contributes to Product miniaturization, Long-life operation and Improvement of Quality and Reliability
Air Cleaner Solutions
Cleans Dirty Air by Linking "Filtration" with High-performance Filters and IoT
IoT sensor solutions
Ultra-low power consumption with high precision sensing in small size
Electric Toothbrush Solution
How to Obtain Oral Care that cannot be achieved by Human Hands?
Wireless Earphone Solution
For Long Time Operation with a Small Battery on a Wireless Earphone
Semiconductor Solutions for Air Conditioners
How to Increase Air Conditioning Performance without Increasing Power Consumption?
Smart Speaker Solution
Towards home network hub adding displays and cameras
Semiconductor Solutions for Servers
Contribute to Energy Saving and Stable Operation by Improving Power Supply Performance and Protective Functions
SSD Solution
Towards achievement compact size, high reliability and long life
Smartwatch Solution
To Realize More Features, Longer Operating Time and Smaller Size
Cordless Power Tool Solution
To Realize Compact, Light, Easy-to-Carry and Easy-to-Work with Long Time Operation
A new window will open